??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24450.0325 Fixed Machine Handle
HELP_VARIABLE
Company
Halder
Description
EH 24450. - Machine Handles DIN 39 with thread plug, form E
Bill of material
24450.0325 Fixed Machine Handle
BESTNR
Ref. No.
24450.0325
AUS
Version
with male thread lug, form E
D1
25 mm
D3
Thread
M10
D4
h13
16 mm
L1
80 mm
L2
14 mm
L3
10 mm
G
Weight
186 g
Embedded user actions